Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SFT - Rail Wheel
Bill of material
450 SFTTM 100
ORDERNO
Article-number
450 SFTTM 100
WDAB
Wheel-Ø A x width B
450x125 mm
LC
Load capacity
30580 kg
HW
Hub width
125 mm
WB
Wheel bearing
Tapered ball bearing
BD
Bore diameter
100 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices